IESNA:LM-63-2002
[TEST]P944974
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-760-U-T3R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE III ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4874
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
680 626.8 590.6 559.9 535.2 527.4 545.4 586.9 653.8 744.6
857.9 990.2 1132.5 1299.8 1465.5 1608.8 1721.9 1813.7 1877.1 1933.8
1938.8 1818.2 1411.4 1215.7 1092.6 960.8 830 684.2 493.8 233.4
124.6 84.4 66.9 51.4 31.5 16 0
680 626.5 590.6 561.9 537.4 529.7 548.2 587.9 652 742.6
855.2 988 1139 1311 1478.3 1625.8 1747.8 1836.2 1901.1 1961
1962.3 1855.2 1465.5 1239.4 1112.3 979.5 846 697.4 504 242.6
132.5 90.6 73.4 58.7 39.2 22.5 0
680 629.8 594.3 565.1 541.4 531.9 546.4 583.9 643.8 726.1
831 961.8 1092.6 1255.1 1431.8 1601.8 1746.1 1855.7 1943 2015.4
2046.6 2002.5 1872.9 1486.7 1258.6 1112.6 973.5 818 628.5 388.9
223.4 138.3 113.3 95.4 74.9 37.9 0
680 630.8 598.3 572.9 547.7 536.7 545.2 572.1 620.6 689.5
781.1 895.9 1021.7 1165.2 1332.5 1515.4 1692.2 1852.9 1988.2 2087.1
2148.2 2146.5 2079.6 1957.8 1768.3 1476.5 1240.6 1046.7 827.7 537.4
294.8 177 119.8 86.9 55.4 20.2 0
680 636.8 606.1 581.9 561.1 549.2 551.7 571.1 607.3 660
735.4 830 938.3 1051.4 1201.4 1361.9 1551.1 1748.6 1938.6 2099.8
2214.4 2267.1 2248.3 2163 2050.6 1906.9 1724.1 1502 1223.1 863.9
456.3 208.4 100.8 54.9 31 14 0
680 641 614.6 594.1 578.1 569.1 569.9 580.9 605.3 640.5
687.2 751.1 834.5 925.1 1031.9 1160.7 1317 1494.5 1684.4 1875.2
2058.4 2211.6 2310.7 2336.5 2295.8 2228.1 2160.5 2067.9 1908.6 1598.6
1095.8 520.2 188 77.1 35.2 8.2 0
680 649 626.8 612.8 602.6 598.3 600.3 609.8 626 649.5
681.5 721.2 774.6 842 912.4 1004.2 1120.8 1257.8 1414.9 1586.8
1771.6 1955 2129.5 2276.8 2390.6 2462.5 2499.7 2518.2 2510.7 2359.2
1930.6 1240.9 512.7 149.3 50.7 13.5 0
680 657.5 641.5 633.8 629.5 631.5 638.8 648.8 663.7 683.2
708.9 739.1 776.3 828.2 887.9 958 1044.7 1157.2 1290.8 1446.3
1620.8 1802.3 1995.2 2190.2 2371.9 2539.6 2684.7 2798.8 2879.6 2815.5
2425.3 1679.2 777.3 245.9 68.4 13.5 0
680 668.5 660.5 658.7 663 673.2 686 701.9 718.4 736.9
759.6 783.3 814 858.7 918.1 991.2 1082.1 1185.7 1316.8 1470
1643 1827.2 2027.2 2241.6 2460.8 2685.4 2893.4 3074.3 3168.2 3072.8
2580.3 1615.5 558.4 143 43.7 11.5 0
680 669.7 663.5 663.5 670.5 680.7 696.7 713.7 730.9 750.9
772.6 798 827.2 869.7 930.1 1006.2 1098.3 1204.4 1345 1499.2
1674.2 1864.7 2066.4 2284.5 2511.9 2741.3 2951.3 3124 3207.9 3053.1
2484.5 1457.3 446.6 108.8 36.4 10 0
680 676.5 680.2 690.5 705.4 725.9 751.1 776.6 804 830.7
858.7 890.1 928.3 976.5 1040.4 1126.3 1230.4 1347.5 1487 1627
1777.1 1932.3 2088.6 2253.8 2422.8 2582.1 2714.4 2779.8 2730.4 2427.8
1794.3 898.6 255.6 61.9 22.2 5.7 0
680 682.5 690.5 705.2 725.9 751.6 782.8 815 846.5 879.7
913.6 946.3 983.3 1024.9 1076.9 1144.3 1225.4 1315.5 1410.1 1504.7
1610.1 1714.6 1819 1930.3 2043.6 2145.2 2211.9 2209.1 2106.3 1806.5
1290.5 659.2 214.4 68.4 27.2 10 0
680 687.5 699.7 719.9 745.4 776.3 811.3 845.5 876.7 906.6
931.8 954.3 974.3 991.5 1015.7 1048.4 1096.3 1146.5 1198.2 1245.6
1288 1321 1342.5 1354.7 1372.7 1378.9 1351.9 1275.1 1123.3 879.2
556.4 265.8 98.1 42.2 25.2 10 0
680 695.9 716.2 742.9 773.6 804 832.5 855.2 868.7 871.4
864.2 848.5 818.3 770.3 708.9 637 567.9 509.7 470 446.1
435.3 427.4 418.6 407.9 393.9 377.2 348 302.3 244.4 177.5
120.3 79.6 50.2 32.7 19.2 5.2 0
680 703.9 731.6 758.3 784.3 803.5 815.5 811.8 790.3 748.9
689 614.8 531.4 454.3 400.1 364.9 337.7 317.3 301.5 289.8
281.3 272.8 261.6 249.1 233.9 219.4 202.9 181.7 157 128.1
98.4 71.9 48.9 31.5 17.7 3.7 0
680 710.2 741.4 765.6 779.8 781.3 766.8 730.4 675 604.3
528.4 463.3 418.1 386.2 357.5 334.2 319.5 311.3 307.3 305.3
303 299.8 292.6 280.1 263.4 241.9 218.7 196.2 171.5 142.8
111.1 77.4 51.4 30.2 12.7 2.7 0
680 716.2 747.4 765.1 767.8 750.6 711.7 654 588.6 521.7
472.5 437.3 407.1 382.9 365.2 352.5 341.5 332.5 324.8 316
312.5 309.8 303.8 288.6 270.3 252.4 233.9 213.4 191.5 168.7
143 112.8 75.1 47.2 22.2 7.5 0
680 722.2 751.6 763.3 752.4 714.7 659 594.3 535.4 492.5
465.3 438.6 417.6 400.1 381.7 359.2 329.7 308 295.6 284.6
268.1 260.1 259.4 258.6 256.9 253.1 245.9 235.4 221.9 204.4
182.7 153.5 118.8 82.9 43.4 11.7 0
680 725.4 754.1 757.1 734.1 686.7 622.6 565.6 519.7 493
473.3 455.1 436.8 412.6 375.4 339.7 306.3 280.1 250.4 233.9
229.7 224.7 219.2 214.9 213.4 212.2 207.9 200.7 190 177
161.8 144.5 118.6 93.9 62.4 18.7 0
680 726.4 754.6 754.6 725.6 669 606.6 549.9 516.5 500.2
487.5 476.5 458.3 422.1 371.7 325 287.6 249.9 228.9 218.7
207.9 195 185.2 182.2 180.5 175.7 167.2 157 144.8 132.3
120.8 122.6 92.9 62.7 46.7 26.7 0
680 730.4 755.9 752.4 717.4 656.3 592.6 542.4 518.2 505.5
497.7 490.8 471 425.9 369.7 317.8 277.3 246.6 242.1 237.9
220.7 195.7 181.7 176.5 170.7 159 150.5 140 128.6 118.3
118.8 98.1 66.6 42.2 30.5 15.7 0
680 732.6 757.8 752.9 714.9 653.3 591.1 544.7 517.5 506.7
500.5 494.2 474 427.9 371.7 319.5 278.1 249.9 249.1 246.9
230.2 200.9 184.2 177.2 171.5 159 150.5 140.8 130.1 117.6
112.1 87.4 58.9 41.9 31.2 15.5 0
